We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Buff - table

Unique ref.: BUxxx
Brand: Karl Andersson & Söner
Product family: Buff
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (3)
A challenge that we have struggled with for years is to make an indestructible table with wood feeling. When Joel Karlsson showed his idea with a durable tabletop that through a trumpet design meets the legs of solid wood, we were close to the solution. After many tests of various materials for the tabletop, the result became the table Buff (2012) – HI-MACS® top on solid wooden legs. HI-MACS is a highly durable, mineral-based material with a non-porous surface. Scratches can be removed by polishing the surface with a polishing detergent or by using a Scotch Brite pad to buff the damaged area with a regular circular motion.

Buff comes with a top in a choice of Alpine White, Nougat Cream, Babylon Beige, Toffee Brown or Sky Blue, on legs of solid ash, birch, oak or walnut. Height 400, 500, 600 or 720 mm and several sizes. Buff is ideal wherever you want a genuine wood feel in settings where furniture has to cope with wear and tear. You can furnish with Buff in cafés, coffee rooms, kitchens, and as a coffee table at home or in the office, etc.


Material main: HI-MACS
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables

All BIM objects are real products from real manufacturers confirmed and approved