We are using cookies to provide our services

By using our services you agree to our use of cookies

Brygga - table

Unique ref.: BRxxx
Brand: Karl Andersson & Söner
Product family: Brygga
Product group: Table
Date of publishing: 2014-11-25
Edition number: 1
Type: Object (single object)
Download (3)
The table Brygga´s (Åsa Johansson, 2004) elegantly arched wooden stretcher holds the legs securely in position, gives stability to the construction and makes folding and unfolding the table simplicity itself. The table was awarded with Elle Interior Design Award 2005. Blockboard tabletop, veneered in oak, birch, ash or standard stains on ash. The legs are in solid wooden. An optional is a trolley for storing/transporting up to eight tables. Use Brygga in the office, conference room, auditorium, dining room, kitchen, living room – or wherever you want to combine function with fine design.

Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables

All BIM objects are real products from real manufacturers confirmed and approved