We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Bouquet - table

Unique ref.: BQxx
Brand: Karl Andersson & Söner
Product family: Table
Product group: Bouquet
Date of publishing: 2016-06-09
Edition number: 1
Type: Object (single object)
Download (7)
The Bouquet series of tables solves the challenge of how to find space for lots of people around a table by the creative design of its trestle. The round, straight, wooden legs and a central knot create geometry that offers legroom combined with stability. The name and appearance of the table are inspired by a bouquet of roses.

Bouquet comes in round and rectangular models in a number of different sizes and in a height of 745 mm. The tabletop is in veneered blockboard and the leg trestle in solid wood with a black-lacquered knot. The legs have adjustable feet. Choose from oak, birch, ash, white laminate and standard stains on ash. The table can be used as a conference table, dining table or desk.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 58 23
CSI MasterFormat 2014 Title: Coffee Tables
OmniClass Number: 23-21 23 15
OmniClass Title: Residential Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved