Publish your products
BAT - Table

BAT - Table

Bat (Roger Persson, 2016) is the table with an innovative solution connecting the turned legs with the top. The design of the top of the legs is inspired by the shape of a bat, after which the table is named. The table comes in round, square and rectangular options in a range of different sizes and in heights of 470, 570 and 720 mm. As the table is made in solid wood it can be sanded and re-lacquered a number of times and is, therefore, suitable for settings where durability is a key concern. Bat comes in oak, birch, ash, standard stains on ash and standard colors. For standard colors the tabletop is made in MDF. Please enquire for details of non-standard sizes and other finishes. Use Bat to furnish environments such as cafés, hotels, kitchens, living rooms and schools.

Specification
  • Bat (Roger Persson, 2016) is the table with an innovative solution connecting the turned legs with the top. The design of the top of the legs is inspired by the shape of a bat, after which the table is named. The table comes in round, square and rectangular options in a range of different sizes and in heights of 470, 570 and 720 mm. As the table is made in solid wood it can be sanded and re-lacquered a number of times and is, therefore, suitable for settings where durability is a key concern. Bat comes in oak, birch, ash, standard stains on ash and standard colors. For standard colors the tabletop is made in MDF. Please enquire for details of non-standard sizes and other finishes. Use Bat to furnish environments such as cafés, hotels, kitchens, living rooms and schools.

Technical specification
  • Unique ref.Baxxx
  • Product familyTable
  • Product groupBat
  • TypeObject (single object)
  • Date of publishing2016-06-09
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 58 23
  • CSI MasterFormat 2014 TitleCoffee Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit