Publish your products
1KM - Showcase

1KM - Showcase

3.8 out of 5 stars3.8(10 reviews)

1KM DISPLAY (Fanny Jiseborn & Kristofer Jonsson 2016) is a flexible shelf that can be used as a magazine holder, pigeonhole or bedside table and can be built to great lengths – up to 1km if required. Place the latest edition of all the world’s magazines on the top and the rest of the year’s in the compartment underneath – neat, attractive and practical. You can use 1KM DISPLAY to furnish libraries, offices, hotel rooms, lobbies, dining rooms etc.

1KM DISPLAY comes in wall-mounted models in solid oak, ash, standard stains on ash, White glazed oak or ash and standard colors on MDF. A drawer or electrical power are available as an accessory. The wall-mounted model comes as complete sections of one, two or three compartments. If you want to build longer runs, or at least up to 1KM you can use combinations of different starter, middle or end sections.

Specification
  • 1KM DISPLAY (Fanny Jiseborn & Kristofer Jonsson 2016) is a flexible shelf that can be used as a magazine holder, pigeonhole or bedside table and can be built to great lengths – up to 1km if required. Place the latest edition of all the world’s magazines on the top and the rest of the year’s in the compartment underneath – neat, attractive and practical. You can use 1KM DISPLAY to furnish libraries, offices, hotel rooms, lobbies, dining rooms etc.

    1KM DISPLAY comes in wall-mounted models in solid oak, ash, standard stains on ash, White glazed oak or ash and standard colors on MDF. A drawer or electrical power are available as an accessory. The wall-mounted model comes as complete sections of one, two or three compartments. If you want to build longer runs, or at least up to 1KM you can use combinations of different starter, middle or end sections.

Technical specification
  • Unique ref.1KMxx
  • Product familyStorage
  • Product group1KM-display
  • TypeShowcase (model)
  • Date of publishing2016-06-09
  • Edition number1
Related
  • Material mainWood
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 17
  • OmniClass TitleResidential Storage Units
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit