We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Entrance door - Collection Contemporaine

Unique ref.: KLPM-Contemporaine
Brand: K.LINE
Product family: Porte d'entrée monobloc
Product group: KL-PM
Date of publishing: 2017-07-19
Edition number: 1
Type: Showcase (model)
Download (1)
Entrance door kline with complete thermal break (frame, opening and threshold)

Bicolor (white inside / outside color) or single-colored.


Material main: Aluminium
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 13 16
CSI MasterFormat 2014 Title: Aluminum Doors
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Doors - Swing

Name Value
Door Height 1950 mm — 2350 mm
Door Jamb Depth 80 mm — 200 mm
Door Style Simple ; Double ; One and a half ; Tiercée
Door Width 800 mm — 2200 mm
Material Aluminium
Thermal Break (Y/N) Yes
U Value 1 — 1.5

All BIM objects are real products from real manufacturers confirmed and approved