We are using cookies to provide our services

By using our services you agree to our use of cookies

Toothed JORDAHL® Anchor Channels JXA W

Unique ref.: toothed-anchor-channels-jxa-w
Brand: JORDAHL
Product family: Fastening
Product group: Anchor Channels
Date of publishing: 2017-07-06
Edition number: 1
Type: Object (single object)
Download (1)
Together with the JORDAHL® toothed T-bolts and JORDAHL® accessories, the hot-rolled toothed JORDAHL® anchor channels provide a secure, form-fitting connection along the longitudinal axis of the channel. They can absorb static and dynamic tensile loads, shear loads and longitudinal tension.

  • Quick, efficient and versatile fastening of high loadsSimple compensation of building tolerances
  • No damage to the components by drilling
  • Reduced construction time using simple hand tools
  • Small edge spacings possible
  • Simple, individual options for application and reusability of the fastening
  • Resistant to fatigue, seismic activities, explosions
  • Optimized geometry with strengthened channel lips for high tightening torques
  • Approved for installation in components with fire safety requirements


Material main: Steel
Material secondary: Zink
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Building Element
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L41821
Uniclass 1.4 Description: Fasteners, stays, hooks
Uniclass 2.0 Code: PR-29
Uniclass 2.0 Description: Fastener Products
NBS Reference Code: 29
NBS Reference Description: Fastener Products
COBIe Type Category: Fastener
OmniClass Number: 23-13 23 11 11
OmniClass Title: Cast In Anchorages
This product is available in:
Asia
  • China
  • Hong Kong
  • India
  • Indonesia
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • South Korea
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Canada
  • United States

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Application Fastener
Facing Material Steel ; stainless Steel
Material Steel ; stainless Steel
Type JXA W

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.CreatedBy JORDAHL GmbH
COBie.Component.CreatedOn REVIT
COBie.Component.Name JXA W
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Fastener
COBie.Type.Constituents Channel
COBie.Type.CreatedBy JORDAHL GmbH
COBie.Type.CreatedOn REVIT
COBie.Type.Manufacturer JORDAHL GmbH
COBie.Type.Material Steel ; stainless Steel
COBie.Type.ModelNumber 1
COBie.Type.Name JXA W

All BIM objects are real products from real manufacturers confirmed and approved