Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/c428b448-4eda-4b3a-b884-f09509835c0c
Home
Categories
Sanitary
Bath & Spas
Venezia Freestanding Acrylic Bathtub 1700mm With Overflow and Pop Up Waste Set
Unavailable in United States
JohnsonSuisse
Follow
Venezia Freestanding Acrylic Bathtub 1700mm With Overflow and Pop Up Waste Set
Venezia Freestanding Acrylic Bathtub 1700mm With Overflow and Pop Up Waste Set
Download
Technical specification
Technical specification
Unique ref.
WBBS600094WW
Product family
Venezia
Product group
Bathtub
Type
Object (single object)
Date of publishing
2021-12-29
Edition number
1
Height (mm)
660
Width (mm)
1740
Depth (mm)
800
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/venezia/freestanding-acrylic-bathtub-WBBS600094WW
Related
Related
Material main
Acrylic
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Asti-N '3/4" Cross Handle Stop Valve with Flange
Download
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Pacific-N Shower Head, Full Chrome
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download