We are using cookies to provide our services

By using our services you agree to our use of cookies

K2 Speak podium - small

Unique ref.: k2-speak-small
Brand: JENSENplus
Product family: K2 Speak
Product group: K2
Width (mm): 600
Height (mm): 1000
Depth (mm): 530
Date of publishing: 2017-09-27
Edition number: 1
Type: Object (single object)
Download (8)
K2 Speak offers a refined alternative to the traditional heavy podium while still providing the same functionality.

The podium is a natural extension of the barstool K2 High, stretched in both height and width. If you look closely you’ll notice that K2 Speak is created out of a single pieces of 14 mm steel rod brought all the way around the base. The result is very round edges that softens the sharp and geometric look.

Base in 14mm solid and powdercoated steel rod, with tops and sides in black linoleum.


Material main: Steel
Material secondary: MDF
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 30

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8221
Uniclass 1.4 Description: Tables
Uniclass 2015 Code: Pr_40_50_21_15
Uniclass 2015 Description: Conference tables
CSI MasterFormat 2014 Code: 12 51 23
CSI MasterFormat 2014 Title: Office Tables
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Austria
  • Belgium
  • Denmark
  • Finland
  • France
  • Germany
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Furniture - Tables

Name Value
Base Material solid and powdercoated steel rod
Depth 530
Height 1000
Width 600

All BIM objects are real products from real manufacturers confirmed and approved