We are using cookies to provide our services

By using our services you agree to our use of cookies

Premium Vinyl Multi-Slide 1 Panel Pocket Patio Door - 2 Track

Unique ref.: VSDPRM1P2T-P
Brand: JELD-WEN Windows and Doors
Product family: Sliding Doors
Product group: Premium Vinyl Doors
Date of publishing: 2018-01-16
Edition number: 1
Type: Object (single object)
Download (2)
Premium™ Vinyl Multi-Slide Patio Doors

Bring the outdoors in. Take a simple and elegant approach to creating large, open spaces within your home. Ideal for nearly any patio or deck, Premium™ Vinyl Multi-Slide patio doors are durable and open smoothly and easily. They’re like a breath of fresh air.

SIZES AND OPTIONS

Create light, inviting open spaces connecting seamlessly to the outdoors with up to six panel units reaching 10 feet in height and 24-feet wide. The pocket door option hides up to three panels in the wall.

YEAR-ROUND ELEGANCE

Clean lines and a versatile style from contemporary to traditional makes it easy for the outdoors to become an extension of the indoors, especially in year-round warm climates.


Material main: PVC
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 32 16
CSI MasterFormat 2014 Title: Sliding Plastic-Framed Glass Doors
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Color White; Almond; Desert Sand; Chestnut Bronze
Door Height 6' 7 1/2" — 9' 11 1/2"
Door Width 2' 3 9/16" — 4' 9 9/16"
Installation Type new construction and replacement
Material Vinyl
Solar Heat Gain Coefficient 0.15 — 0.55
U Value 0.22 — 0.46
Visible Light Transmission 0.28 — 0.58
Warranty limited lifetime

All BIM objects are real products from real manufacturers confirmed and approved