We are using cookies to provide our services

By using our services you agree to our use of cookies

Interior Door Stable 401 Single

Unique ref.: int_door_stable_401_single
Brand: JELD-WEN Northern Europe
Product family: Interior doors
Product group: Stable
Date of publishing: 2017-06-20
Edition number: 2
Type: Object (single object)
Download (3)
Stable is a range of interior doors that stands for simplicity and Scandinavian minimalism. The clean lines and the massive sound insulating core allows the doors conveys a clean and stylish message. Stable is designed for residential and similar usage.


Material main: Wood
Material secondary: Wood
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors
This product is available in:
Europe
  • Estonia
  • Finland
  • Latvia
  • Lithuania
  • Russia

All BIM objects are real products from real manufacturers confirmed and approved