We are using cookies to provide our services

By using our services you agree to our use of cookies

Door Economy 60, single leaf - outward opening

Unique ref.: economy_60_single-leaf_outward_opening
Brand: Jansen AG
Product family: Steel doors, non-insulated
Product group: Economy 60
Width (mm): 1100
Height (mm): 2200
Depth (mm): 60
Date of publishing: 2016-12-16
Edition number: 2
Type: Object (single object)
Download (13)
Thanks to a greater installation depth and wall thickness, the Jansen-Economy 60 system is particularly suitable for large, heavily loaded single- and double-leaf door elements and for applications requiring higher levels of security.

Jansen-Economy 60 door
• For large and heavily loaded doors
• Full range of fittings
• Installation depth 60 mm

Materials / surface finishes:
• Uncoated steel or hot-dip galvanised steel strip, suitable for powder-coating or stove-enamelling

Element types:
• Single- and double-leaf doors with and without fixed side panels or skylights
• Sheet metal clad doors with or without vision panels
• Anti-finger-trap doors
• Pivot doors and folding doors as special designs

Equipment:
• Welded or screw-on hinges in steel
• Integrated door closers
• Multipoint locks (motorised also available)
• Designer glazing frames
• Emergency locks and panic push-bars

Special technical features:
• Installation depth 60 mm
• Special geometries (arches)

Test certificates:
• CE marking according to product norm EN 14351-1
- Tightness against heavy rain until class 5A
- Air permeability until class 4
- Resistance to wind load until class C5
- Sound insulation until Rw 45 db
• Burglary protection in accordance with EN 1627 until RC (WK) 3
• Bullet proofing until FB 4-6 S/NS
• Emergency exit doors in accordance with EN 1125 / EN 179
• Mechanical values until class 4
• Fulfilled loadbearing capacity requirements of security devices


Material main: Steel
Material secondary: Stainless steel
Designed in: Switzerland
Manufactured in: Switzerland
Weight Net (Kg): 98

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
Uniclass 2015 Code: Pr_30_59_24_52
Uniclass 2015 Description: Metal doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
COBIe Type Category: Ss_25_30_20_25 : Doorset systems
CSI MasterFormat 2014 Code: 08 13 00
CSI MasterFormat 2014 Title: Metal Doors
OmniClass Number: 23-17 11 13 15
OmniClass Title: Steel Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors

BIMobject SEEK Properties

Doors - Swing

Name Value
Air Infiltration 12.5 m³/h — 0.75 m³/h
Cladding Material sheet metal (instead of glass filling)
Cladding Material Thickness 1.2 mm — 3 mm
Color user to complete
Color Family NCS ¦ RAL
Door Height 1920 mm — 3010 mm
Door Hinge Reinforcement is not needed
Door Lockset Reinforcement is not needed
Door Width 640 mm — 1300 mm
Fabrication Method welding
Glazing Thickness 5 mm — 36 mm
Hurricane Resistant Tested (Y/N) N
Installation Type door Economy 60 - single leaf - outward opening
Integral Finish uncoated steel ¦ hot-dip galvanised steel strip
Integrated Entrance Framing (Y/N) N
Integrates with Windows (Y/N) N
Intended Function pedestrian access
Material steel
Material - Core hollow
Maximum Door Height 3010
Maximum Door Width 1300
Method of Operation swing door
Minimum Door Width 640
Opening Height 1900 mm — 2990 mm
Opening Width 600 mm — 1260 mm
Pre-Assembled Door and Frame (Y/N) Y
Shape rectangular
Sidelight Operable (Y/N) N
Structural Class no
Thermal Break (Y/N) N
Thickness 60
U Value 51
Uniform Structural Wind Load 400 Pa — 1600 Pa
Wall Type varius
Warranty suppliers warranty
Weatherstrip Type EPDM ¦ tape and sealing

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Area 0
COBie.Component.AssettIdentifier n/a
COBie.Component.BarCode user to complete
COBie.Component.CreatedBy info@jansen.com
COBie.Component.CreatedOn 31.12.1900 23:59:59
COBie.Component.Description Thanks to a greater installation depth and wall thickness, the Jansen-Economy 60 system is particularly suitable for large, heavily loaded single- and double-leaf door elements and for applications requiring higher levels of security.
COBie.Component.InstallationDate 31.12.1900 23:59:59
COBie.Component.Length 0
COBie.Component.Name door Economy 60 - single leaf - outward opening
COBie.Component.SerialNumber user to complete
COBie.Component.Space n/a
COBie.Component.TagNumber user to complete
COBie.Component.WarrantyStartDate user to complete
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AccessibilityPerformance pedestrian access
COBie.Type.AssetType fixed
COBie.Type.Category Ss_25_30_20_25 : Doorset systems
COBie.Type.CodePerformance n/a
COBie.Type.Color user to complete
COBie.Type.Constituents door closer ¦ locks ¦ automatic opener ¦ hinges ¦ handles ¦ drop seal
COBie.Type.CreatedBy roger.wollhaupt@jansen.com
COBie.Type.CreatedOn 01.01.2017 12:00:00
COBie.Type.Description door Economy 60 - single leaf - outward opening - without thermal insulation
COBie.Type.DurationUnit years
COBie.Type.ExpectedLife 20
COBie.Type.Features diverse applications ¦ particularly economical ¦ uninsulated ¦ installation depth 60 mm
COBie.Type.Finish user to complete
COBie.Type.Grade CE marking
COBie.Type.Manufacturer info@jansen.com
COBie.Type.Material steel ¦ glass ¦ panel ¦ gasket
COBie.Type.ModelNumber n/a
COBie.Type.ModelReference n/a
COBie.Type.Name door Economy 60 - single leaf - outward opening
COBie.Type.NominalHeight 0
COBie.Type.NominalLength 0
COBie.Type.NominalWidth 0
COBie.Type.ReplacementCost 0
COBie.Type.Shape rectangular
COBie.Type.Size clear opening width max. 1260 x 2990 mm
COBie.Type.SustainabilityPerformance n/a
COBie.Type.WarrantyDescription suppliers warranty
COBie.Type.WarrantyDurationLabor 0
COBie.Type.WarrantyDurationParts 0
COBie.Type.WarrantyDurationUnit n/a
COBie.Type.WarrantyGuarantorLabor n/a
COBie.Type.WarrantyGuarantorParts n/a

All BIM objects are real products from real manufacturers confirmed and approved