We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Pipes T

Unique ref.: pipest
Brand: Intra lighting
Product family: Lighting
Product group: Pipes T
Width (mm): 133
Height (mm): 207
Depth (mm): 261
Date of publishing: 2017-05-22
Edition number: 2
Type: Object (single object)
Download (17)
Track spotlight

''Simple outside, clever inside''.

The simple shape is neutral and widely generic to fit easily anywhere. Thanks to variety of applications, an uncompromising performance and high efficiency, it has the power to point the attention and to create a special atmosphere in a space.
The front of the fixture is what makes it unique and different. To achieve high visual comfort the reflector is inwardly recessed, while the funnel acts as a transition zone to minimize the contrast.

Design: Serge Cornelissen

Installation: track (T).
Light source: high-power COB LED module, CRI 85/95, MacAdam ≤ 3, 50.000h L80 B10.
Cooling system: passive cooling heat sink made from die-cast aluminium.
Optic: highly efficient with uniform distribution, metallized polycarbonate with lacquer finish (spot, medium wide).
Body: aluminium, powder coated, many colour options.
Orientation: rotation 360°; tilt 90°.
Control gear: integrated highly-efficient driver with fixed output (FO) or dimmable (DALI,TD). TD version is supplied with push button.
IP protection: 20.
Accessories: (order separately): lighting track system, 3-phase selection.
Complete with: 3-phase track adapter.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Slovenia

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L74736
Uniclass 1.4 Description: Lighting accessories
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 00 00
OmniClass Title: Electrical and Lighting Specific Products and Equipment
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring

All BIM objects are real products from real manufacturers confirmed and approved