We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Pipes RI

Unique ref.: Pipes_RI
Brand: Intra lighting
Product family: Lighting
Product group: Pipes R
Date of publishing: 2017-05-22
Edition number: 1
Type: Object (single object)
Download (13)
"Totally responsive"!

Focus as a matter of choice.
A range of recessed LED spots brings efficiency and customization together. With a wide choice of colour combinations, power options and sizes, Pipes R is a spot that can blend in discretely or become an eye catching element in the space.

The concept of »Less is more« went beyond the design itself or the way a space is used. Each and every product component has been optimized to make the Pipes R highly efficient and affordable.

Design: Serge & Robert Cornelissen

Installation: recessed trim-less (RI).
Light source: high-power COB LED module, CRI < 85/95, MacAdam ≤ 3, 50.000h L80 B10.
Cooling system: passive cooling heat sink made from die-cast aluminium.
Optic: highly efficient with uniform distribution, metallized polycarbonate with lacquer finish (spot, medium wide).
Body: polycarbonate, many colour options and sizes. Orientation: tilt 25° (XS), ±25° (S, L).
Control gear: constant current driver - order separately.
IP protection: 20
Accessories: (order separately): plaster plate for RI installation.


Material main: Polycarbonate
Material secondary: Polycarbonate
Designed in: Belgium
Manufactured in: Slovenia

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L74736
Uniclass 1.4 Description: Lighting accessories
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 00 00
OmniClass Title: Electrical and Lighting Specific Products and Equipment
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring

All BIM objects are real products from real manufacturers confirmed and approved