We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Canvas R

Unique ref.: Canvas_R
Brand: Intra lighting
Product family: Lighting
Product group: Canvas
Date of publishing: 2017-05-22
Edition number: 2
Type: Object (single object)
Download (5)
"Out of the box".

Only Canvas succeeded in de-boxing a light box.
This is a solution for those who want colour, form and function combined in a distinctive and elegant luminaire with a high visual comfort.
By placing the aesthetical accent on the frame, the contrast between lit and non-lit surfaces is softened and the perception of depth is changed. For fixture personalization, colour is introduced, while different sizes allow you to play with a variety of combinations.

Design: Serge & Robert Cornelissen

Installation: recessed (R). Light source: highflux PCB LED modules, mid-power SMD LED, CRI > 80, MacAdam ≤ 3, 50.000h L80 B10.
Optic: satin opal PMMA diffuser (SOP), soft-light prismatic PMMA optic (DPR).
Body: steel sheet housing with extruded aluminium frame, powder coated, many colour options.
Advantages: UGR < 19 (DPR version), tunable white light source.
Control gear: integrated highly-efficient driver with fixed output (FO) or dimmable (DALITD).
Emergency: emergency kit version with autonomy 1h or 3h. IP protection: 43.
Complete with: mounting kit for false ceiling installation.


Material main: Sheet metal
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Slovenia

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L74736
Uniclass 1.4 Description: Lighting accessories
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 00 00
OmniClass Title: Electrical and Lighting Specific Products and Equipment
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring

All BIM objects are real products from real manufacturers confirmed and approved