We are using cookies to provide our services

By using our services you agree to our use of cookies

Windowdoor double UPVC-ALU Internorm KF410 5T

Unique ref.: internorm_glazed_door_KF410_double_panel_horizontal
Brand: Internorm
Product family: PVC & PVC/ALUMINIUM GLAZED WINDOW
Product group: PVC & PVC/ALUMINIUM GLAZED WINDOW
Date of publishing: 2017-08-10
Edition number: 1
Type: Object (single object)
Download (8)
The completely flush transition of frame and sash combines KF 410 to one unit. Once the frame is rendered into the brickwork on three sides, only the narrow, square-edged sash frame remains visible. The frame is insulated gapless through the new insulation technology and thermal insulation is considerably improved.

  • Thermal insulation (in W/m2K): Uw as low as 0.62S
  • Sound reduction (in dB): up to 45
  • Security: RC1N, RC2N
  • Locking: concealed
  • Construction depth (in mm): 93


Material main: PVC
Material secondary: Aluminium
Designed in: Austria
Manufactured in: Austria

BIMobject Category: Doors - Glazed
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L41
Uniclass 1.4 Description: Doors, windows, etc. (access products)
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Ss_25_30_95
Uniclass 2015 Description: Window systems
NBS Reference Code: 59-97
NBS Reference Description: Windows
OmniClass Number: 23-17 13 15
OmniClass Title: Wood Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows

All BIM objects are real products from real manufacturers confirmed and approved