We are using cookies to provide our services

By using our services you agree to our use of cookies

Windowdoor double Wood-ALU Internorm HF410 5T

Unique ref.: internorm_glazed_door_HF410_double_panel_horizontal
Brand: Internorm
Product family: TIMBER/ALUMINIUM GLAZED WINDOW
Product group: TIMBER/ALUMINIUM GLAZED WINDOW
Date of publishing: 2017-08-10
Edition number: 1
Type: Object (single object)
Download (10)
The Sustained materials and colours of the interior decoration underline your minimalistic living style and bring unusual individual items into the foreground. HF 410 adapts perfectly to your interior design. Different colours and timber types offer you countless possibilities in your individual colour design of your interior spaces. Grey Oak as interior colour corresponds to the modern living style with clear shapes, plain materials and discreet colours. Made to order, openable and fixed glazed windows can be integrated to large areas.

  • Thermal insulation (in W/m2K): Uw as low as 0.64
  • Sound reduction (in dB): up to 46
  • Security: RC1N, RC2
  • Locking: concealed
  • Construction depth (in mm): 85


Material main: Timber
Material secondary: Aluminium
Designed in: Austria
Manufactured in: Austria

BIMobject Category: Doors - Glazed
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L41
Uniclass 1.4 Description: Doors, windows, etc. (access products)
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Ss_25_30_95
Uniclass 2015 Description: Window systems
NBS Reference Code: 59-97
NBS Reference Description: Windows
OmniClass Number: 23-17 13 15
OmniClass Title: Wood Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows

All BIM objects are real products from real manufacturers confirmed and approved