We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Pixel Plus ø125mm-MU41

Unique ref.: MU41
Brand: iGuzzini
Product family: Indoor
Product group: Pixel Plus
Width (mm): 136
Depth (mm): 98
Date of publishing: 2017-03-16
Edition number: 1
Type: Object (single object)
Download (2)
Extractable, adjustable, recessed luminaire for warm white LED lamp. Passive heat dispersion system. Die-cast aluminium main body and frame; stainless steel rotation hinge. Rotation ring with safety cover in a high resistance thermoplastic material. Body adjusted with a manual manoeuvre device: internal 40° ­ external 65° ­ rotation on 355° axis. Reflector with high efficiency super­pure aluminium optic - wideflood beam angle. Die-cast aluminium lamp body closure ring. Tempered transparent glass screen. Electronic control gear supplied and connected to the luminaire.

LED
14W 2000lm - light source values
17.1W 1559lm - system values
91lm/W - Luminous Efficiency (system value)
Warm 3000K CRI 80
Control gear Electronic included
Optic: WF - Wide Flood 54°
Adjustability: rotation and tilt updown
Colours: 01 White


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 0.85

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L74736
Uniclass 1.4 Description: Lighting accessories
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: Ss_70_80
Uniclass 2015 Description: Lighting systems
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
This product is available in:
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved