We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Light Up Earth ø250mm - 4000K - CRI 80 - DALI

Unique ref.: E154-E155-E156-E157-E158
Brand: iGuzzini
Product family: indoor/outdoor
Product group: Light up Earth
Width (mm): 250
Depth (mm): 201
Date of publishing: 2017-06-22
Edition number: 1
Type: Object (single object)
Download (2)
Recessed luminaire applicable to the floor or ground, designed for fitting monochrome white LED sources, for illumination, fixed optic, with DALI dimmable incorporated electronic control gear. The round frame has a diameter D=250 mm; the body and frame are made of AISI 304 stainless steel with sodium-calcium extra clear glass, thickness 15 mm. Stainless steel body coated with black paint. The luminaire is fixed to the outer casing by means of two TORX-type screws that ensure proper anchoring. Inclusive of LED circuit, OPTI BEAM aluminium reflector and black plastic cover. The product is wired using an A2 stainless steel cable gland, with type A07RNF 4x1 mm² outgoing power cord having L=1200 mm. The cable is equipped with an anti­transpiration device (IP68) consisting of a silicone seal placed on the power cable and housed inside the product. The outer casing for installation can be ordered separately from the plastic optical assembly. The assembly made up of the frame, optical assembly and outer casing guarantees 5000 kg resistance to static loads. Maximum glass surface temperature is lower than 40°C.

LED
Neutral 4000K CRI 80
Control gear Electronic DALI dimmable included
Adjustability: fixed
Material: stainless steel
Environment: indoor/outdoor
Colour: 13 Steel


Material main: Steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 4.98

BIMobject Category: Lighting - Floor Mounted

All BIM objects are real products from real manufacturers confirmed and approved