We are using cookies to provide our services

By using our services you agree to our use of cookies

Active Bidet Mixer 1 Hole Single Lever Pop-up Waste

Unique ref.: B8064
Brand: Ideal Standard
Product family: Sanitary
Product group: Water supply fittings for bidets
Width (mm): 52
Height (mm): 165
Depth (mm): 150
Date of publishing: 2017-01-26
Edition number: 1
Type: Object (single object)
Download (7)
Active bidet mixer 1 hole single lever pop-up waste

Mixer 1 hole single lever pop-up waste. 4.5 L/min


Material main: Brass
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 2.4

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Valve
Uniclass 2.0 Code: SS-35-65-70-10
Uniclass 2.0 Description: Bidet Systems
Uniclass 2015 Code: Pr_40_20_87_11
Uniclass 2015 Description: Bidet taps
NBS Reference Code: 75-70-52-96
NBS Reference Description: Water Supply Systems Control Systems
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
Europe
  • Greece
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved