We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

HI-MACS Structura®

Unique ref.: HI-ST-01
Brand: HI-MACS®
Product family: Panels
Product group: Solid surface
Width (mm): 760
Height (mm): 12
Depth (mm): 3050
Date of publishing: 2017-04-24
Edition number: 1
Type: Building Material
Download (14)
HI-MACS Structura® takes Solid Surface to the next level by proposing a textured surface, one that required a high level of craftsmanship. Now, thanks to new HI-MACS Structura® technology, HI-MACS® can take on virtually any pattern – and do so with the utmost precision. Choose either from the ten standard surfaces available (Dunes, Air Stream, Classic, Dots, Elements, Fabric, Fields, Laser, Hive, Zen) or design your HI-MACS Structura® product yourself to meet the needs of your project design.
HI-MACS Structura® is available in 12mm thickness and 10 solid colours : Black (S022), Fiery Red (S025), Grey (S005), Cream (S009), Ivory White (S029), Satin White (S001), Arcitc White (S006), Diamond White (S034), Alpine White (S028, also available in 6 and 9mm) and Nordic White (S033). Prior to ordering, it is imperative that you consider the general technical requirements of HI-MACS Structura® technology. Your consultant would be happy to answer your questions at any time.


Material main: Solid surface
Material secondary: Natural Acrylic Stone
Designed in: South Korea
Manufactured in: South Korea
Weight Net (Kg): 58.74

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Surface
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: L68151
Uniclass 1.4 Description: Panels, slabs, boards, etc.
Uniclass 2.0 Code: PR-55-70-86
Uniclass 2.0 Description: Surfacing Resins
NBS Reference Code: 55-70-86
NBS Reference Description: Surfacing Resins
This product is available in:
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Malta
  • Monaco
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved