We are using cookies to provide our services

By using our services you agree to our use of cookies

Cappellini Cloud

Unique ref.: haworth-0351
Brand: Haworth US
Product family: Office Furniture
Product group: Cappellini - Haworth Collection
Date of publishing: 2014-12-18
Edition number: 1
Type: Object (single object)
Download (5)
Modular double-faced bookcase produced in white polyethylene. The elements, manufactured with rotational technology, can be combined together with clips (two clips provided for each element). Designed by Ronan and Erwan Bouroullec.

Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Furniture - Office Chairs

BIMobject SEEK Properties

Furniture - Office Chairs

Name Value
Depth 15.75
Height 41.25
Width 73.75

All BIM objects are real products from real manufacturers confirmed and approved