We are using cookies to provide our services

By using our services you agree to our use of cookies

Handrail Plug 50 (Safety Railings)

Unique ref.: leuningplug
Brand: Hakron
Product family: Handrail Plug
Product group: 50
Width (mm): 50
Height (mm): 178
Depth (mm): 50
Date of publishing: 2017-05-10
Edition number: 1
Type: Object (single object)
Download (2)
For easy placement of a safety handrail scaffold tubes. The handrail plug 50 press after compacting in the fresh, slightly gelled concrete. Use in the still very plastic concrete anti-opdrijfring 'to increase to counteract buoyancy.

Because of its distinctive green color can be found easily. After hardening of the concrete open the lid and place the banister. Internal diameter is 50 mm.

Passes through its plug-in length of 150 mm to the requirements set by Aboma.

Material main: Plastic
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands
Weight Net (Kg): 0.08

BIMobject Category: Building Materials - Reinforcement
Uniclass 1.4 Code: JE3
Uniclass 1.4 Description: Reinforcement
Uniclass 2.0 Code: PR-97-72
Uniclass 2.0 Description: Reinforcement
This product is available in:
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved