We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Powder-Coated Toilet Partition Floor mount

Unique ref.: hadrian_PC_floor_mount
Brand: Hadrian Manufacturing Inc.
Product family: Toilets
Product group: Toilet Partitions
Date of publishing: 2017-02-17
Edition number: 1
Type: Object (single object)
Download (5)
Offering the best value in the industry, Hadrian"s powder coated toilet partitions address the key areas of fire resistance, durability, high recycled content, and graffiti resistance – all at an entry-level price!


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Screens & Dividers
UNSPSC name: Restroom partitions
UNSPSC code: 30181508
Uniclass 2015 Code: CA_70_10_10_89
Uniclass 2015 Description: Toilet units
CSI MasterFormat 2014 Code: 10 21 13
CSI MasterFormat 2014 Title: Toilet Compartments
OmniClass Number: 23-15 11 15 11
OmniClass Title: Toilet Compartments and Urinal Screens
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved