We are using cookies to provide our services

By using our services you agree to our use of cookies

Bathtub mixer Coloric - Singel grip

Unique ref.: GB41219023
Brand: Gustavsberg
Product family: Coloric
Product group: Bathtub mixer, single leaver
Height (mm): 55
Depth (mm): 135
Date of publishing: 2016-08-23
Edition number: 1
Type: Object (single object)
Download (12)
One-of-a-kind aluminium faucet. Made from anodised aluminium, as mark-resistant as chrome plating. Pull diverter changes flow path from bath to shower.


Material main: Aluminium
Material secondary: Zink
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Furnishing Element
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-07
Uniclass 2.0 Description: Bath Water Supply Fittings
NBS Reference Code: 35-06-07
NBS Reference Description: Bath Water Supply Fittings
This product is available in:
Europe
  • Denmark
  • Estonia
  • Finland
  • Iceland
  • Latvia
  • Lithuania
  • Norway
  • Sweden
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved