We are using cookies to provide our services

By using our services you agree to our use of cookies

Klea Countertop washbasin 650x350 mm.

Unique ref.: 33050
Brand: Gala
Product family: Klea
Product group: Washbasin
Width (mm): 650
Height (mm): 145
Depth (mm): 350
Date of publishing: 2017-09-14
Edition number: 1
Type: Object (single object)
Download (3)
Countertop washbasin.

Options: Countertop washbasin 900, countertop washbasin double basin.

Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Color White
Depth 350
Height 145
Material Vitreous china
Mounting Over counter
Width 650

All BIM objects are real products from real manufacturers confirmed and approved