We are using cookies to provide our services

By using our services you agree to our use of cookies

ParQube AR

Unique ref.: ParQube-AR
Brand: FAAC
Product family: HUB Parking Technology
Product group: ParQube
Width (mm): 300
Height (mm): 540
Depth (mm): 170
Date of publishing: 2017-01-23
Edition number: 1
Type: Object (single object)
Parqube Access Reader is the ideal solution for pedestrian access control. Users can scan 2D barcode tickets, use their proximity cards, RFID tags and other credentials. It is configurable to fit every customer need and it is available in a compact size, achieving the utmost ease of installation. The reader can be wall or pole mounted.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 11

BIMobject Category: Engineering & Infrastructure - Road Accessories
IFC classification: Electrical Element
UNSPSC name: Parking meters
UNSPSC code: 46161505
Uniclass 1.4 Code: L21531
Uniclass 1.4 Description: Parking meters
Uniclass 2.0 Code: PR-35-24-62
Uniclass 2.0 Description: Parking Meters
Uniclass 2015 Code: Pr_40_70_22_63
Uniclass 2015 Description: Parking meters
NBS Reference Code: 35-24-62
NBS Reference Description: Parking Meters
CSI MasterFormat 2014 Code: 11 12 23
CSI MasterFormat 2014 Title: Parking Meters
OmniClass Number: 23-11 23 11
OmniClass Title: Parking Meters
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved