We are using cookies to provide our services

By using our services you agree to our use of cookies

Kitchen cabinet 58x60x90 - classic line

Unique ref.: kc_58x60x240_cl
Brand: elen
Product family: Furniture
Product group: Kitchens
Width (mm): 600
Height (mm): 900
Depth (mm): 580
Date of publishing: 2016-10-04
Edition number: 1
Type: Object (single object)
Download (11)
- Made of MDF, painted in semi gloss finish
- Construction made of laminated wooden plate
- Kitchen countertops in oak, solid wood, either long or short oiled oak stave
- Hinges and stoppers for cabinet doors or drawers delivered by a reputable supplier
- Use of durable handles delivered by a well known company
- Lightning on the bench and in the showcase cabinets

alternatives:
- Possibility to project and produce specially designed kitchen furnitures
- Possibility to inframe a stove, tv and more
- Great choice of colours with the use of NCS and RAL systems
- Possibility to produce the furniture in materials like MDF, timber veneer, wood
- Showcase cabinets with glass front, milled profile
- Benchplate made in laminate, wood or stone


Material main: MDF
Material secondary: Wood
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Kitchen - Furniture
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 00
OmniClass Title: Residential Furniture and Equipment
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Norway
  • Poland

All BIM objects are real products from real manufacturers confirmed and approved