We are using cookies to provide our services

By using our services you agree to our use of cookies

Bookcase cover panel 30x5x180 - classic line

Unique ref.: bcp_30x5x180_cl
Brand: elen
Product family: Furniture
Product group: Bookcases
Width (mm): 50
Height (mm): 1800
Depth (mm): 300
Date of publishing: 2016-10-04
Edition number: 1
Type: Object (single object)
Download (11)
- Made of MDF, painted in semi gloss finish
- Hinges and stoppers for cabinet doors or drawers delivered by a reputable supplier
- Use of durable handles delivered by a well known company

alternatives:
- Possibility to project and produce specially designed library furnitures
- Possibility to inframe a stove, tv and more
- Great choice of colours with the use of NCS and RAL systems
- Possibility to produce the furniture in materials like MDF, timber veneer, wood


Material main: MDF
Material secondary: Wood
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 00
OmniClass Title: Residential Furniture and Equipment
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Norway
  • Poland

All BIM objects are real products from real manufacturers confirmed and approved