We are using cookies to provide our services

By using our services you agree to our use of cookies

EFG Mingle Circle Bench Small

Unique ref.: efgmingle_semc3b
Brand: EFG
Product family: Furniture
Product group: Seating
Date of publishing: 2017-10-20
Edition number: 1
Type: Object (single object)
Download (9)
EFG Mingle is a multifunctional and modular seating system designed to enhance its surroundings and inspire creative expression. You can shape and build it as you want and the combinations are almost infinite.

- Metal base: chrome (90) or painted in black structure (24)
- Upholstered
- Eco-labelled according to current industry standards
- Tested in accordance with EN standards for seating. Test methods from: EN 1728: 2012, EN 1022: 2005, EN 16139: 2013 and EN 1021-1
- Designer: KnudsenBergHindenes


Material main: Fabric
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Bench Material Fabric
Leg Material Metal
Material Fabric
Radius 360
Seat Height 420
Seat Material Fabric

All BIM objects are real products from real manufacturers confirmed and approved