We are using cookies to provide our services

By using our services you agree to our use of cookies

EFG Create Storage

Unique ref.: createstorage
Brand: EFG
Product family: EFG Create
Product group: Storage
Date of publishing: 2016-12-10
Edition number: 1
Type: Showcase (model)
Download (4)
EFG Create is a multifunctional and modular storage system designed to enhance its surroundings and inspire creative expression. With unlimited configuration possibilities the EFG Create could act as a divider or built to suit your needs. With the freedom to fuse materials and colours the choices are infinite.

System of modules in metal and MDF. All modules have the height and depth of 380mm. Metal modules in two widths. Lacquered in black structure (24), white (Z4), grey (54) or cement grey (70). MDF modules in three widths. Lacquered in black (T4) or white (Z4). Doors in natural ash (A1) or lacquered in black (24) or white (Z4), with push function for the MDF modules. Metal walls lacquered in black structure (24), white (Z4) grey (54) or cement grey (70). Wall with width 380 mm is also available in brass (92). Fabric covered backs to the MDF modules and fabric covered walls to metal modules are available in a variety of qualities and colours as standard. Wooden tray in natural ash (A1). Available in two sizes. Wooden storage box in natural ash (A1). Available in three sizes. Top board in natural ash (A1), black lacquer (T4) or white lacquer (Z4). Available in two sizes.
Metal base in black (24), white (Z4), grey (54) or cement grey (70). Available in two sizes. Developed in accordance with the Nordic Ecolabel criteria. Tested according to requirements in EN 16121:2013 and EN 16122:2012, Level 1.


Material main: Metal
Material secondary: Fabric
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved