We are using cookies to provide our services

By using our services you agree to our use of cookies

EST3X Life Safety Control System

Unique ref.: edwards-utc-029
Brand: Edwards UTC
Product family: Electronics
Product group: Fire Detection, Monitoring and Alarm
Date of publishing: 2018-01-07
Edition number: 1
Type: Object (single object)
Download (4)
Overview
EST3X represents the latest generation of life safety control panels for mid to large sized applications. With large multi-message displays and innovative controls, intuitive interfaces, and bold colored cabinets — these systems capture the imagination, and catch the eye. But behind the LCD display is where they really shine.

New microprocessors and chipsets take full advantage of the latest advances in computing technology, leading to smarter, faster, higher-capacity processing and more efficient designs. EST3X’s patented Voltage Boost™ technology, for example, delivers consistent voltage – even at low battery power – resulting in lighter cable requirements and/or longer runs. That saves time and money.

High performance processing also leads to powerful networking features and versatile digital audio functionality. The wide range of EST3X configurations include standalone operation, networking with up to 64 nodes, or integration with an EST3 network comprising as many as 64 nodes — complete with EST3-Sixty mass notification capabilities and display of security events.

EST3X sets a new standard in front-panel life safety control interfaces. Its exclusive SpeedTouch™ rotary control offers nimble forward and back scrolling through events and options, while a mere tap of the control selects items with an unprecedented fluidity of motion. Its extra-large backlit display reveals up to eight concurrent messages, and switch/LED strips provide ample space for meaningful custom labels. And for end users, large tactile control buttons instill confidence and promote quick response when time is of the essence.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Fire Products - Protection
IFC classification: Alarm
UNSPSC name: Fire alarm systems
UNSPSC code: 46191505
Uniclass 1.4 Code: JW50
Uniclass 1.4 Description: Fire detection and alarm systems
Uniclass 2.0 Code: SS-75-60-28
Uniclass 2.0 Description: Fire Detection And Alarm Systems
Uniclass 2015 Code: Pr_75_75_30
Uniclass 2015 Description: Fire alarm detection devices and control equipment
NBS Reference Code: 75-60-28
NBS Reference Description: Fire Detection And Alarm Systems
CSI MasterFormat 2014 Code: 28 31 63
CSI MasterFormat 2014 Title: Fire Alarm Integrated Audio Visual Evacuation Systems
OmniClass Number: 23-29 31 13
OmniClass Title: Fire Alarm Control Panels
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Material Metal
Overall Height 35.5
Overall Length 21.75
Overall Width 4.8
Temperature Rating 32-120F
Voltage 120 V — 220 V

All BIM objects are real products from real manufacturers confirmed and approved