We are using cookies to provide our services

By using our services you agree to our use of cookies

ECAP System

Unique ref.: ecap
Brand: Edilteco
Product family: ETICS
Product group: ETICS
Date of publishing: 2017-07-27
Edition number: 1
Type: Object (single object)
Download (3)
The ECAP® system is an external thermal insulation (ITE) process that uses semi-finished polystyrene boards. During manufacturing, the boards receive a treatment that revolutionises installation times by simplifying the operational scenario.
The innovative ECAP® system saves considerable time in terms of installation: 20 - 40 %. The construction project is therefore shorter and simpler. This technological advance is the ideal combination between energy, time and labour efficiency.
The ECAP® system contributes to high thermal performance. With a wide range of decorative facings in various designs and colours, the ECAP® system offers a customisable aesthetic finish capable of meeting local constraints.

An innovation that shortens the length of the construction project, in three points:
1 - Application of a 3 mm-thick base coat (leveller) to the polystyrene board.
2 - Integration of a CSTBat-QB certified mesh.
3 - Space reserved for grout and pre-drilled holes in the mesh for the dowels.

The direct integration of the base coat and mesh on the polystyrene board prevents long application and drying operations at the construction site. In an effort to avoid thermal bridges, pointing the boards is made easy thanks to the presence of the mesh that extends over both sides of the panel.

Description
ECAP® is comprised of:
- insulation composed of standard expanded polystyrene boards (white), with a lambda of λ= 0.038 W/mK
- an initial base coat associated with a factory-fitted fiberglass mesh,
- a first coat,
- thin bed finishing with a scraped or textured appearance in various grain sizes.

Applications
EDIL-Therm® EPS can be applied as follows:
- Glued: new buildings on flat, cohesive and absorbent surfaces.
- Fixed and pinned: renovation works on uneven surfaces.
- Extra insulation over existing ETICS.
This process can be used to insulate all types of new or old buildings: individual and collective housing, offices or shops, industrial and agricultural buildings.
It can also be used to repair and protect damaged façades or as extra thermal insulation.

The ECAP® system is an external thermal insulation (ITE) process that uses semi-finished polystyrene boards. During manufacturing, the panels receive a treatment that revolutionises installation times by simplifying the operational scenario.

An innovation that shortens the length of the construction project, in three points:
1 - Application of a 3 mm-thick base coat (leveller) to the polystyrene board.
2 - Integration of a CSTBat-QB certified mesh.
3 - Space reserved for grout and pre-drilled holes in the mesh for the dowels.

The direct integration of the base coat and mesh on the polystyrene board prevents long application and drying operations at the construction site. In an effort to avoid thermal bridges, pointing the boards is made easy thanks to the presence of the mesh that extends over both sides of the panel.

Description
ECAP® is comprised of:
- insulation composed of standard expanded polystyrene boards (white), with a lambda of λ= 0.038 W/mK
- available in depths ranging from 30 - 300 mm,
- heat resistance from 0.75 (m²K/W) to 7.90 (m²K/W)
- an initial base coat associated with a factory-fitted fiberglass mesh,
- a first coat,
- thin bed finishing with a scraped or textured appearance in various grain sizes.

Applications
EDIL-Therm® EPS can be applied as follows:
- Glued: new buildings on flat, cohesive and absorbent surfaces.
- Fixed and pinned: renovation works on uneven surfaces.
- Extra insulation over existing ETICS.
This process can be used to insulate all types of new or old buildings: individual and collective housing, offices or shops, industrial and agricultural buildings.
It can also be used to repair and protect damaged façades or as extra thermal insulation.

Technical data
- European reaction to fire classification in accordance with EN 13501-1: B-s1, d0
- Certificate of conformity according to the April 2016 ETICS-EPS Recommendations: No. RA17-0014
- CSTB Technical Opinion: No. 7/13-1545
- The ECAP® system is in line with the guidelines of the Thermal and Fire Regulations.

System components
- EDIL-Façade Expanded Polystyrene Board (white), with a lambda of λ= 0.038 W/mK, ACERMI certified
- available in depths ranging from 30 - 300 mm
- heat resistance from 0.75 (m²K/W) to 7.90 (m²K/W)
- Cement-based ECAP® ADP adhesive and levelling mortar
- 4x4 fiberglass mesh, certified CSTBat-QB
- First coat / primer
- Acrylic-based ECAP® F
- Thin bed finishing in more than 500 colours
- Acrylic-based ECAP® AC, Scraped and Textured appearance, grain sizes: 1.2 to 2.0 mm
- A complete range of accessories
- Fixing dowels
- Profiles
- Decorative elements


Material main: Insulation
Material secondary: Polystyrene (EPS)
Designed in: France
Manufactured in: France

BIMobject Category: Building Materials - Insulation
IFC classification: Building Element
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: JM21
Uniclass 1.4 Description: Insulation with rendered finish
Uniclass 2.0 Code: PR-55-64-42
Uniclass 2.0 Description: Insulating Plasters
Uniclass 2015 Code: Pr_25_71_63_26
Uniclass 2015 Description: Expanded polystyrene (EPS) boards
NBS Reference Code: 55-64-42
NBS Reference Description: Insulating Plasters
CSI MasterFormat 2014 Code: 07 24 00
CSI MasterFormat 2014 Title: Exterior Insulation and Finish Systems
OmniClass Number: 23-13 25 19 11 11 11
OmniClass Title: Expanded Polystyrene Slab and Board Thermal Insulation
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Flame Spread Index Euroclass B-s2, d0
Installation Mechanically Attached ; Fully Adhered
Material EPS ; PSE ; Polystyrene
Thermal Insulance Lambda = 0,038 W/m·K
Thermal Resistance 0.75 — 7.80 m²K/W
Thickness 30 mm — 300 mm

All BIM objects are real products from real manufacturers confirmed and approved