We are using cookies to provide our services

By using our services you agree to our use of cookies

Starck 3 Urinal 082625

Unique ref.: starck-3-urinal-082625
Brand: DURAVIT
Product family: Starck 3
Product group: Urinal
Width (mm): 300
Depth (mm): 245
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
visible inlet|rimless

  • 0826250000: Urinal Starck 3 with nozzle white visible inlet
  • 08262500001: Urinal Starck 3 with nozzle white visible inlet, WonderGliss
  • 0826250007: Urinal Starck 3 with nozzle white visible inlet, with fly
  • 08262500071: Urinal Starck 3 with nozzle white visible inlet, with fly, WG


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 31.2

BIMobject Category: Sanitary - Urinals
IFC classification: Sanitary Terminal
UNSPSC name: Urinals
UNSPSC code: 30181506
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-93
Uniclass 2.0 Description: Urinal And Wc Fittings
Uniclass 2015 Code: Pr_40_20_93
Uniclass 2015 Description: Urinal and WC fittings
NBS Reference Code: 31-93
NBS Reference Description: Urinal And Wc Fittings
CSI MasterFormat 2014 Code: 22 41 13.16
CSI MasterFormat 2014 Title: Residential Urinals
OmniClass Number: 23-31 21 00
OmniClass Title: Urinals
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved