We are using cookies to provide our services

By using our services you agree to our use of cookies

Starck 3 Siphon cover 086518

Unique ref.: starck-3-siphon-cover-086518
Brand: DURAVIT
Product family: Starck 3
Product group: Siphon cover
Width (mm): 165
Depth (mm): 160
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
for # 075150

  • 0865180000: Siphon cover 3 Starck 3 white
  • 08651800001: Siphon cover 3 Starck 3 white WonderGliss


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 31.2

BIMobject Category: Sanitary - Toilet Accessories
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20
Uniclass 2015 Description: Sanitary fittings and accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved