We are using cookies to provide our services

By using our services you agree to our use of cookies

Starck 3 One-piece toilet 212001

Unique ref.: starck-3-one-piece-toilet-212001
Brand: DURAVIT
Product family: Starck 3
Product group: One-piece toilet
Width (mm): 715
Depth (mm): 370
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (2)
1,28 gpf (4,8 lpf)|US-version|elongated with syphonic jet action|305 mm/12" rough-in|with Single Flush mechanism, with side lever|3"/80 mm flapper valve|vertical outlet

  • 2120010001: One-Piece toilet Starck 3 white w.mech., siphon jet, elong., HET/GB


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 31.2

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: Pr_40_20_93
Uniclass 2015 Description: Urinal and WC fittings
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2030
CSI UniFormat II Title: Sanitary Waste

All BIM objects are real products from real manufacturers confirmed and approved