We are using cookies to provide our services

By using our services you agree to our use of cookies

P3 Comforts Two-piece toilet 216801

Unique ref.: p3-comforts-two-piece-toilet-216801
Brand: DURAVIT
Product family: P3 Comforts
Product group: Two-piece toilet
Width (mm): 710
Depth (mm): 380
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
US-version|elongated with syphonic jet action|305 mm/12" rough-in|vertical outlet

  • 2168010000: Two-Piece toilet P3 Comforts white siphon jet, elongated, HET
  • 2168012000: Two-Piece toilet P3 Comforts white siphon jet, elongated, HET, HyG
  • 2168010085: Two-Piece toilet P3 Comforts white SF, siphonic jet, elongated, HET
  • 2168012085: Two-Piece toilet P3 Comforts white Singlefl.Siphon Jet,elong.,HET,HyG
  • 21680100001: Two-Piece toilet P3 Comforts white siphon jet, elongated, HET, WG
  • 21680100851: Two-Piece toilet P3 Comforts white SF,siphonic jet,elongated,HET,WG


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 45.8

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: Pr_40_20_93
Uniclass 2015 Description: Urinal and WC fittings
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2030
CSI UniFormat II Title: Sanitary Waste

All BIM objects are real products from real manufacturers confirmed and approved