We are using cookies to provide our services

By using our services you agree to our use of cookies

ME by Starck Siphon cover 085840

Unique ref.: me-by-starck-siphon-cover-085840
Brand: DURAVIT
Product family: ME by Starck
Product group: Siphon cover
Width (mm): 300
Depth (mm): 170
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
for # 233565, 233560, 233555, 233613, 233612, 233610, 233683, 233663

  • 0858400000: Siphon cover ME by STARCK White for WB/FWB
  • 08584000001: Siphon cover ME by STARCK White WG for WB/FWB


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 7

BIMobject Category: Sanitary - Toilet Accessories
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20
Uniclass 2015 Description: Sanitary fittings and accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved