We are using cookies to provide our services

By using our services you agree to our use of cookies

ME by Starck Pedestal 085839

Unique ref.: me-by-starck-pedestal-085839
Brand: DURAVIT
Product family: ME by Starck
Product group: Pedestal
Width (mm): 210
Depth (mm): 175
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
for # 233565, 233560, 233555, 233613, 233612, 233610, 233683, 233663

  • 0858390000: Pedestal ME by STARCK White for WB/FWB
  • 08583900001: Pedestal ME by STARCK White WG for WB/FWB


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 15.4

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: SS-35-65-70-75
Uniclass 2.0 Description: Sanitary Accessory Systems
Uniclass 2015 Code: Pr_20_85_47
Uniclass 2015 Description: Legs, pedestals, hangers and stringers
NBS Reference Code: 35-65-70-75
NBS Reference Description: Sanitary Accessory Systems
CSI MasterFormat 2014 Code: 33 81 29
CSI MasterFormat 2014 Title: Communications Vaults, Pedestals, and Enclosures
OmniClass Number: 23-21 25 23 15
OmniClass Title: Pedestals
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved