We are using cookies to provide our services

By using our services you agree to our use of cookies

ME by Starck Handrinse basin, furniture handrinse basin 072343

Unique ref.: me-by-starck-handrinse-basin-furniture-handrinse-basin-072343
Brand: DURAVIT
Product family: ME by Starck
Product group: Handrinse basin, furniture handrinse basin
Width (mm): 300
Depth (mm): 430
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
with tap platform

  • 0723430000: Furniture handrinse basin 430mm ME by STARCK,white,w.OF,w.TP,1TH 07234300001: Furniture handrinse basin 430mm ME by STARCK,white,w.OF,w.TP,1TH,WG 0723430041: Furniture handrinse basin 430mm ME by STARCK,white,wo.OF,w.TP,1TH 07234300411: Furniture handrinse basin 430mm ME by STARCK,white,wo.OF,w.TP,1TH,W


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 6.8

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Description: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 Description: Wash basins, sinks and troughs
NBS Reference Code: 31-76
NBS Reference Description: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 22 45 26
CSI MasterFormat 2014 Title: Eye/Face Wash Equipment
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved