We are using cookies to provide our services

By using our services you agree to our use of cookies

DuraStyle Vanity basin 037337

Unique ref.: durastyle-vanity-basin-037337
Brand: DURAVIT
Product family: DuraStyle
Product group: Vanity basin
Width (mm): 370
Depth (mm): 370
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (2)
undercounter basin|with overflow|without tap platform

  • 0373370000: Vanity basin 37 cm DuraStyle white undercounter, with OF, w/o TP
  • 03733700001: Vanity basin 37 cm DuraStyle white undercounter, with OF, w/o TP, WG


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 6.2

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Description: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20_96_70
Uniclass 2015 Description: Recessed wash basins
NBS Reference Code: 31-76
NBS Reference Description: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 22 45 26
CSI MasterFormat 2014 Title: Eye/Face Wash Equipment
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved