Unique ref.: | durastyle-urinal-280630 |
---|---|
Brand: | DURAVIT |
Product family: | DuraStyle |
Product group: | Urinal |
Width (mm): | 300 |
Depth (mm): | 340 |
Date of publishing: | 2017-01-11 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://pro.duravit.com/280630 |
---|---|
Installation instructions: | http://pro.duravit.com/280630 |
COBie Product Data Sheet: | |
Product certification: | http://pro.duravit.com/280630 |
Technical description: | http://pro.duravit.com/280630 |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
http://bimobject.com/en/duravit/product/durastyle-urinal-280630
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | |
Weight Net (Kg): | 13.9 |
BIMobject Category: | Sanitary - Urinals |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Urinals |
UNSPSC code: | 30181506 |
Uniclass 1.4 Code: | L721 |
Uniclass 1.4 Description: | Sanitary equipment |
Uniclass 2.0 Code: | PR-31-93 |
Uniclass 2.0 Description: | Urinal And Wc Fittings |
Uniclass 2015 Code: | Pr_40_20_93 |
Uniclass 2015 Description: | Urinal and WC fittings |
NBS Reference Code: | 31-93 |
NBS Reference Description: | Urinal And Wc Fittings |
CSI MasterFormat 2014 Code: | 22 41 13.16 |
CSI MasterFormat 2014 Title: | Residential Urinals |
OmniClass Number: | 23-31 21 00 |
OmniClass Title: | Urinals |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
All BIM objects are real products from real manufacturers confirmed and approved