We are using cookies to provide our services

By using our services you agree to our use of cookies

DuraStyle Toilet wall mounted 254009

Unique ref.: durastyle-toilet-wall-mounted-254009
Brand: DURAVIT
Product family: DuraStyle
Product group: Toilet wall mounted
Width (mm): 370
Depth (mm): 540
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
washout model|EWL class 1|EWL class 1|EWL class 1

  • 2540090000: Toilet wall mounted 54 cm DuraStyle white, washout model
  • 25400900001: Toilet wall mounted 54 cm DuraStyle white, washout model, WonderGliss


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 27

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: Pr_40_20_93
Uniclass 2015 Description: Urinal and WC fittings
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
CSI UniFormat II Code: D2030
CSI UniFormat II Title: Sanitary Waste

All BIM objects are real products from real manufacturers confirmed and approved