We are using cookies to provide our services

By using our services you agree to our use of cookies

DuraStyle Double washbasin, double furniture washbasin 233813

Unique ref.: durastyle-double-washbasin-double-furniture-washbasin-233813
Brand: DURAVIT
Product family: DuraStyle
Product group: Double washbasin, double furniture washbasin
Width (mm): 1300
Depth (mm): 480
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (9)
with overflow|with tap platform

  • 2338130000: Double furniture washbasin 1300mm DuraStyle white, w.OF,w.TP,1 TH
  • 2338130030: Double furniture washbasin 1300mm DuraStyle white, w.OF,w.TP,3 TH 23381300001: Double furniture washbasin 1300mm DuraStyle white, w.OF,w.TP,1 TH,WG 23381300301: Double furniture washbasin 1300mm DuraStyle white, w.OF,w.TP,3 TH,WG


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 33

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Description: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 Description: Wash basins, sinks and troughs
NBS Reference Code: 31-76
NBS Reference Description: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 22 45 26
CSI MasterFormat 2014 Title: Eye/Face Wash Equipment
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

All BIM objects are real products from real manufacturers confirmed and approved