We are using cookies to provide our services

By using our services you agree to our use of cookies

Cape Cod Washbowl 233950

Unique ref.: cape-cod-washbowl-233950
Brand: DURAVIT
Product family: Cape Cod
Product group: Washbowl
Width (mm): 405
Depth (mm): 500
Date of publishing: 2017-01-11
Edition number: 1
Type: Object (single object)
Download (2)
Cape Cod Washbowl Design by Philippe Starck without tap platform|without overflow

  • 2339500000: Washbowl trioval 500mm Cape Cod white, w/o OF, w/o TP
  • 23395000001: Washbowl trioval 500mm Cape Cod white, w/o OF, w/o TP, WonderGliss


Material main:
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 5.8

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-76
Uniclass 2.0 Description: Sanitary Dispensing And Disposal Units
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 Description: Wash basins, sinks and troughs
NBS Reference Code: 31-76
NBS Reference Description: Sanitary Dispensing And Disposal Units
CSI MasterFormat 2014 Code: 22 45 26
CSI MasterFormat 2014 Title: Eye/Face Wash Equipment
OmniClass Number: 23-21 43 23
OmniClass Title: Sanitary Waste Receptacles
CSI UniFormat II Code: E1010
CSI UniFormat II Title: Commercial Equipment

All BIM objects are real products from real manufacturers confirmed and approved