We are using cookies to provide our services

By using our services you agree to our use of cookies

Modern Flat 1500

Unique ref.: ModernFlat1500
Brand: Designtak
Product family: Standard
Product group: Modern Flat
Width (mm): 1500
Height (mm): 730
Depth (mm): 950
Date of publishing: 2017-11-14
Edition number: 1
Type: Object (single object)
Download (8)
Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of sheet metal built on a sturdy aluminum frame. This model also has recessed spotlights in the ceiling. Småland craft with a timeless design suitable for all building types. Available in six different colors, all with ceiling in white lacquered aluminum sheet. In width: 1500 mm, 2000 mm and 2430 mm

ADVANTAGES
Integrated gutter with drainage to the right or left.
Optional spotlights.
One of the most maintenance-free entrance roofs of sheet metal.
Craft-built.
Follows the building standards and the CE marking according EN1090-3

Width (mm): 1500
Depth (mm): 950
Color: Black, Silver Metallic, Dark Gray, Warm white
Dark Silver Metallic, Dark Red, Maroon, Aluminium zinc, Rheinzink
Guarantee: five years
Height (mm): 350
Materials: plate / aluminum frame
Optional spotlights: 2 pcs


Material main: Sheet metal
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 25

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: L3825
Uniclass 1.4 Description: Roof for external spaces
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
OmniClass Number: 23-13 35 25 11
OmniClass Title: Prefabricated Shell Roofs
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Poland
  • Sweden

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Entrance Canopies
Color Silver metallic ; Aluminium zinc ; Black ; Dark silver metallic ; Dark grey ; Maroon ; Dark red ; Raw zinc ; Warm white
Core Material Aluminium
Covering Type Sheet steel
Height 730
Installation Method Screw
Width 1500

All BIM objects are real products from real manufacturers confirmed and approved