We are using cookies to provide our services

By using our services you agree to our use of cookies

Synthetic waterproofing system for inaccessible flat roofs (cool roof)

Unique ref.: VAE_FR_REFLECHISSANT
Brand: DERBIGUM
Product family: Toitures
Product group: Classiques
Date of publishing: 2017-07-12
Edition number: 1
Type: Object (single object)
Download (2)
White colored synthetic waterproofing system with a very high reflectivity

• Support : steeldeck
• Insulation : Mechanically fixed polyurethane insulation panels (the panels could also be cold glued with DERBITECH FA or DERBISEAL S)
• Waterproofing: VAEPLAN V single-ply synthetic waterproofing membrane with a waterproofing core thickness of 1,5 mm (total thickness 2,8 mm) autoprotected (VAE) fixed mechanically in the overlap


Material main:
Material secondary:
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: SS-20
Uniclass 2.0 Description: Roof, Floor And Paving Systems
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
CSI MasterFormat 2014 Code: 07 50 00
CSI MasterFormat 2014 Title: Membrane Roofing
OmniClass Number: 23-13 39 00
OmniClass Title: Roof Coverings, Claddings, Linings
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved