We are using cookies to provide our services

By using our services you agree to our use of cookies

Merry Christmas Tree

Unique ref.: xmastree
Brand: BIMobject (Demo)
Product family: Charity
Product group: Children of the World
Width (mm): 1000
Height (mm): 3500
Depth (mm): 1000
Date of publishing: 2017-12-22
Edition number: 2
Type: Object (single object)
Download (9)

Merry Xmas, and enjoy this fully parametric Xmas tree. Download is available in various formats made using BIMobject BIMscript Technology.

You can also download the Step-file and 3D print it!  Merry Christmas and Happy New Year

/BIMobject® Team

Merry Xmas, and enjoy this fully parametric Xmas tree. Download is available in various formats made using BIMobject BIMscript Technology.

You can also download the Step-file and 3D print it!

Merry Christmas and Happy New Year


Material main: Wood
Material secondary: Acrylic
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 17

BIMobject Category: Landscaping - Other
IFC classification: Furnishing Element
Uniclass 1.4 Code: JE50
Uniclass 1.4 Description: Precast concrete frame structures
Uniclass 2.0 Code: EE-20-40-35
Uniclass 2.0 Description: Upper Floors Non-Accessible Openings
Uniclass 2015 Code: Ac_15_40_05
Uniclass 2015 Description: Asbestos surveying
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject (Demo)

Demo live

Demo BOPC property set

Name Value
depth 0 mm
Sound Rating 65 V
Water flow 5 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.DurationUnit year

ETIM Properties

Accessories for lighting - Cover for fluorescent lamp

Name Value
Colour Amber
Diameter 200
Impact strength IK00
Material Glass

All BIM objects are real products from real manufacturers confirmed and approved