We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Delta Breez SMT150LED Smart 150 CFM Exhaust Fan/LED Light/Night-Light

Unique ref.: delta-smt150led
Brand: Delta Products Corporation
Product family: Room Air Circulation Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (4)
Low noise ceiling mount ventilating fan/LED light/night-light rated for continuous running. ENERGY STAR® Most Efficient 2015. HVI, UL and cUL certified to comply with ASHRAE 62.2 local and whole building continuous and intermittent operation. Meets CA Title 24 requirements.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 150
Current 0.62
Duct Radius 6"
Frequency 60
Height 7.6875
Length 10.5
Voltage 120
Watts 17.6 W — 25.4 W
Width 11.375

Delta Products Corporation

Properties

Name Value
Sones 0.5

All BIM objects are real products from real manufacturers confirmed and approved