We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Delta Breez SLM80 Slim 80 CFM Ceiling/Sidewall Exhaust Fan

Unique ref.: delta-slm80
Brand: Delta Products Corporation
Product family: Fans
Product group: Delta Breez
Date of publishing: 2017-09-12
Edition number: 1
Type: Object (single object)
Download (2)
The Delta BreezSlim SLM80 is a low noise ENERGY STAR qualified fan that is perfect for single home retrofits as well as large multifamily projects. UL listed for both ceiling and sidewall installation. Fits inside a 4" wall. Air flow of 80 CFM with loudness rating of 0.6 sones. Features a DC brushless motor for extended reliability and low power consumption. 8.5 Watts with efficiency rating of 9.4 CFM per Watt. ENERGY STAR qualified and HVI certified.


Material main:
Material secondary:
Designed in: Taiwan
Manufactured in: China

BIMobject Category: HVAC - Mechanical Ventilation
Uniclass 2015 Code: Pr_65_67_29
Uniclass 2015 Description: Fans
CSI MasterFormat 2014 Code: 23 70 00
CSI MasterFormat 2014 Title: Central HVAC Equipment
OmniClass Number: 23-33 31 19 11 15
OmniClass Title: Ceiling Fans
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Air Flow 80 CFM — 62 CFM
Current 0.26
Duct Radius 3"
Frequency 60
Height 4
Length 10.5
Voltage 120
Watts 8.5 W — 10.9 W
Width 11.25

Delta Products Corporation

Properties

Name Value
Grille Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved